IESNA:LM-63-2002
[TEST]P1200021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-930-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7817
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
788.6 819.5 876.7 941.4 997.8 1047.6 1087.1 1113.1 1123 1132.8
1172.8 1207.4 1258 1365.5 1519.5 1702.8 1886.8 2065.6 2223.7 2352.2
2494.6 2625.6 2760.2 2886.7 2999.5 3037.4 2973.1 2815.4 2399.9 1546.3
564.2 205.5 107.9 59.7 32.1 9.5 0
788.6 824.8 883.7 947.5 1006 1053.4 1094.5 1119.3 1129.5 1139
1174.4 1207 1253.5 1351.1 1500.6 1679.3 1857.2 2040.8 2201.4 2347.2
2481.1 2633 2760.7 2887.5 3005.3 3058.4 3021.3 2877.6 2493 1671.5
640.7 224.8 118.6 64.7 34.2 11.5 0
788.6 819.9 875.5 938.1 993.2 1041 1078.1 1102.4 1111.8 1116
1143.5 1180.6 1222.2 1300.4 1433 1600.6 1792.1 1985.3 2160.7 2304
2434.9 2581.5 2746.2 2908.9 3063.7 3188.5 3272.9 3268 2980.1 2194.4
1019.6 332.7 170.5 95.5 44.9 14.8 0
788.6 815.3 866.4 924.5 974.7 1018.4 1053.8 1075.2 1084.3 1087.1
1102 1141.5 1181.4 1228 1316.1 1443.7 1599.4 1774 1960.5 2150.8
2338.2 2533.3 2739.7 2967 3199.6 3381.6 3531.9 3689.7 3748.5 3263.9
2048.7 787.3 305.6 166 90.6 28.8 0
788.6 813.3 858.2 910.1 956.6 997.4 1031.5 1053.8 1064.5 1069.8
1077.2 1103.2 1146.4 1182.3 1226.7 1303.3 1416.2 1555.3 1718.4 1910.7
2136.8 2392.1 2659.8 2970.3 3243.3 3513 3790.6 4127.4 4514.1 4600.1
3861.4 2374.8 1017.5 458.3 224 87.7 0
788.6 807.9 845 888.2 931.9 972.7 1007.2 1033.6 1048.8 1060
1068.6 1085.1 1118.4 1160.8 1196.3 1237.4 1306.2 1406.7 1543.4 1699.1
1877.4 2076.3 2296.2 2549.8 2840.5 3197.2 3620.9 4130.7 4827.9 5483.8
5450.5 4373.2 2597.2 1110.6 385 86.5 0
788.6 807.5 843.4 887.8 929 968.9 1004 1031.1 1047.6 1059.5
1068.2 1084.7 1116 1157.5 1194.6 1235 1298.4 1389.4 1526.5 1669.8
1853.5 2034.3 2250 2497.5 2791.1 3148.6 3572.7 4085.8 4784.6 5481.4
5466.5 4406.6 2649.5 1141.9 393.7 88.5 0
788.6 804.2 833.9 870.5 909.2 947.1 984.2 1014.7 1035.7 1051.7
1067.8 1088.8 1112.3 1134.5 1165.4 1208.6 1258.4 1321 1414.9 1545.5
1705.6 1894.7 2122 2401.2 2731 3112.7 3533.6 3994 4548.3 5048.6
4962.9 3967.6 2357.9 931.5 278.4 55.2 0
788.6 802.2 823.2 853.6 887.8 923.2 960.3 993.7 1021.2 1046
1070.2 1096.6 1118.4 1137 1160.4 1188.4 1235.4 1303.7 1409.6 1559.9
1759.6 2011.2 2307.3 2636.3 2976.4 3333.9 3705.3 4103.5 4500.9 4626.5
4223.3 3006.1 1412.9 497 198.1 78.2 0
788.6 796.4 810.8 832.6 860.6 892.4 927.8 960.7 991.2 1021.2
1050.9 1080.5 1105.7 1129.1 1153.4 1181 1223 1292.2 1409.6 1582.1
1820.5 2112.1 2432.5 2764 3104.9 3453.3 3817.7 4146.8 4291.7 4010
3097.5 1554.5 468.2 198.5 116.5 58.9 0
788.6 794.8 803.8 820.7 842.5 869.3 898.1 929 959.1 989.9
1023.3 1057.9 1092.5 1122.5 1155.9 1195 1252.7 1345.7 1487 1687.5
1977.4 2317.2 2713.3 3121.8 3551.3 3910.4 4205.2 4301.2 4031 3233
2014.1 798.1 239.3 98.8 47.8 15.6 0
788.6 792.3 799.7 814.1 835.5 857.4 885.8 915 944.2 973.1
1006.8 1043.5 1080.1 1113.5 1152.6 1196.3 1260.9 1349 1480.4 1669.8
1930.1 2261.2 2641.2 3029.1 3386.6 3661.2 3798.8 3714.4 3344.2 2544.1
1454.9 554.7 192.3 78.7 34.2 7 0
788.6 791.1 795.6 810.8 829.4 852 876.3 902.6 930.7 957.4
987.9 1022.5 1055.4 1088.8 1124.6 1167 1218.9 1291 1385.3 1512.1
1694.1 1941.6 2237.7 2537.5 2788.7 2930.3 2907.3 2708.8 2349.7 1752.2
961.9 369.8 144.5 72.1 45.7 17.3 0
788.6 786.5 791.5 803.8 821.1 842.5 866 889.1 911.3 930.7
952.1 971.8 989.9 1004.4 1010.5 1009.7 999.8 981.7 959.1 937.7
917.9 909.7 909.7 893.2 826.5 698 533.7 387.1 288.3 223.6
179.5 148.2 122.7 97.2 64.2 27.2 0
788.6 784.5 789 803.4 822.4 843.4 866 888.2 909.7 923.2
929.8 927.8 919.5 901.4 872.6 834.7 789 738.8 685.2 624.3
565 507.7 453 402.3 356.2 319.6 287 263.1 240.5 216.6
187.4 158.5 126 93.1 56.4 25.5 0
788.6 782 789.8 804.6 824.8 847.5 873.4 897.3 911.7 917.5
910.5 892.8 870.5 842.1 811.2 775 730.1 679.5 624.7 567
510.2 457.1 410.6 371 336 307.2 282.9 268.9 251.2 228.1
199.3 160.2 123.9 88.1 51.1 26.4 0
788.6 781.6 790.2 808.3 830.2 856.9 883.7 902.2 910.9 909.7
899.8 885.4 860.2 826.1 786.5 746.6 704.2 655.2 600.8 545.2
493.7 450.9 412.6 379.7 349.6 322.8 307.2 292.8 293.2 295.3
275.9 240.9 214.1 166.4 115.3 77 0
788.6 783.6 794.3 813.7 841.3 867.6 888.6 905.1 910.5 909.2
901 883.3 853.6 817.4 775 730.5 675.3 616 558.4 506.9
463.3 426.6 395.7 369 342.6 319.1 299.4 322.8 368.1 388.3
378 361.6 346.7 280 224.4 159.4 0
788.6 784.1 797.2 820.3 846.6 874.2 894 905.9 909.7 908.8
901.4 884.5 856.5 821.1 769.6 710.3 641.2 576.1 513.5 465.3
420.9 387.1 359.1 336.8 315 286.2 298.1 327.8 343 336
317.9 316.7 275.5 225.3 190.7 135.5 0
788.6 784.5 799.3 824 852.8 878.4 896.5 906.8 910.9 909.7
902.2 887.4 865.6 830.2 774.2 700.9 619.7 542.3 475.2 420
375.1 343.8 321.6 303.1 273.8 268.5 284.1 301.8 296.1 279.6
266.8 254.1 208 170.1 143.7 101.7 0
788.6 784.9 800.9 826.9 858.2 882.5 901 911.7 917.1 915.8
907.2 895.2 873.4 833.1 771.3 691 600.4 510.2 434 380.1
343 316.7 297.3 278 252.8 259.8 274.3 282.5 273.4 302.3
277.5 247.9 186.1 150.3 123.9 76.2 0
788.6 786.5 801.8 827.7 856.9 884.1 902.6 913.4 919.5 919.9
913.8 903.1 882.1 843.4 780.3 697.2 601.6 507.3 429.1 375.6
341 314.6 294.8 273.8 249.5 257 271 279.2 269.7 299.8
277.5 226.1 180 148.7 123.5 59.7 0
